HUBBELL CANADA
Image of YA2CLNT1490 YA2CLNT1490, Compression Terminal, 2 AWG Cu, 1-Hole, 1/4" Stud, Narow Tongue, 90 Degree

YA2CLNT1490, Compression Terminal, 2 AWG Cu, 1-Hole, 1/4" Stud, Narow Tongue, 90 Degree

Brand: Burndy

Catalog ID: YA2CLNT1490

HYLUG™ Copper Compression Terminal; Narrow Tongue; Standard Barrel; 1-Hole with Inspection Window; Accommodates: #2 AWG; Stud: 1/4"; 90 Degree Bend; Color Code: Brown; Die Index: 10; 600 V - 35kV.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA2CLNT1490

Color Code

Brown

Die Index

10

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810167410

UPC 14 Digit GTIN

00781810167410

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.56 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

15/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.31 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

2 AWG

Conductor - AL Str Size Range

2 AWG

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

60 (37) Navy

Conductor - Copper Str Navy Size Range

60 (37) Navy

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25