HUBBELL CANADA
Image of YA312NT38E16 YA312NT38E16, Compression Terminal, 350 kcmil Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue

YA312NT38E16, Compression Terminal, 350 kcmil Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YA312NT38E16

350 kcmil CU, Two Hole, 3/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 18 or 324 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA312NT38E16

Color Code

Red

Die Index

18

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Trade Name

HYLUG™

UPC

781810672778

UPC 14 Digit GTIN

00781810672778

Dimensions

Dimension - B Length fraction

2 in

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

0.96 in

Dimension - Strip Length inch

2-1/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

350 (91)

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50

Pallet Quantity

7400