
Brand: Burndy
Catalog ID: YA31LB
Application
Wire Termination
Catalog Number
YA31LB
Color Code
Red
Die Index
18
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Belled Barrel, Tin Plated
UPC
781810504963
UPC 14 Digit GTIN
00781810504963
Dimension - B Length fraction
1-1/9 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.88 in
Dimension - Pad Width inch
1.29 in
Dimension - Strip Length inch
1-3/16
Dimension - Stud Size fraction
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
262.6 (650/#24) DLO
Conductor - Copper Flex I Size
250 kcmil
Conductor - Copper Flex K Size
250 kcmil
Conductor - Copper Flex M Size
250 kcmil
Conductor - Copper Str Navy Size
350 (91) Navy
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Type
CODE
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
10