HUBBELL CANADA
Image of YA31LNT12 YA31LNT12, Compression Terminal, 350 kcmil Cu, 1-Hole, 1/2" Stud, Narrow Tongue

YA31LNT12, Compression Terminal, 350 kcmil Cu, 1-Hole, 1/2" Stud, Narrow Tongue

Brand: Burndy

Catalog ID: YA31LNT12

350 kcmil CU, One Hole, 1/2 Standard Barrel, Inspection Window, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, RED Color Code, 18 or 324 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

  • Narrow tongue is designed for limitted space applications
  • Wire Termination

Catalog Number

YA31LNT12

Color Code

Red

Die Index

18

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Number of Holes

1

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

YA-L-NT

UPC

781810498224

UPC 14 Digit GTIN

00781810498224

Dimensions

Dimension - B Length fraction

1-1/16 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.14 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.88 in

Dimension - Pad Width inch

0.88 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.61 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Number of Holes

1

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25

Pallet Quantity

9600