HUBBELL CANADA
Image of YA32A9 YA32A9, Compression Terminal, 400 kcmil

YA32A9, Compression Terminal, 400 kcmil

Brand: Burndy

Catalog ID: YA32A9

400 kcmil, AL Terminal, One Hole, 3/8", Stud Size, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™, End Cap, UL/CSA, 90°C, Up to 35kV, Green Color Code, 472 Die Index

General

Application

Wire Termination

Catalog Number

YA32A9

Color Code

Green

Die Index

472

Feature - Barrel Type

Standard

Finish Type

Material

ALUMINUM

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810650592

UPC 14 Digit GTIN

00781810650592

Dimensions

Dimension - D inch

0.83 in

Dimension - N inch

0.41 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-5/16

Dimension - Stud Size fraction

3/8"

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size Range

400 kcmil

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

400 Kcmil

Wire Size

400 kcmil

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

64