HUBBELL CANADA
Image of YA32L14 YA32L14, Compression Terminal, 400 kcmil Cu, 1-Hole, 3/8" Stud, Standard Barrel

YA32L14, Compression Terminal, 400 kcmil Cu, 1-Hole, 3/8" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YA32L14

400 kcmil CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, BLUE Color Code, 19 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA32L14

Color Code

Blue

Die Index

19

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810018927

UPC 14 Digit GTIN

00781810018927

Dimensions

Dimension - B Length fraction

1-3/16 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.83 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.95 in

Dimension - Pad Width inch

1.40 in

Dimension - Strip Length inch

1-1/4

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

400 (127) Navy

Conductor - Copper Str Navy Size Range

400 (127) Navy

Conductor - Copper Str Size Range

400 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

6