
Brand: Burndy
Catalog ID: YA32L90
Application
Wire Termination
Catalog Number
YA32L90
Color Code
Blue
Die Index
19
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810314715
UPC 14 Digit GTIN
00781810314715
Dimension - B Length fraction
1-3/16 in
Dimension - Bolt Hole Size inch
0.66 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - D inch
1.34 in
Dimension - Height inch
2.19 in
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - N inch
0.67 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
1-1/4
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
90 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
400 (127) Navy
Conductor - Copper Str Navy Size Range
400 (127) Navy
Conductor - Copper Str Size Range
400 kcmil
Conductor - Material
COPPER
Conductor Type
CODE
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
25
Pallet Quantity
5800