
Brand: Burndy
Catalog ID: YA32LB
Application
Wire Termination
Catalog Number
YA32LB
Color Code
Blue
Die Index
19
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Trade Name
HYLUG™
Type
Standard Belled Barrel, Tin Plated
UPC
781810505410
UPC 14 Digit GTIN
00781810505410
Dimension - B Length fraction
1-3/16 in
Dimension - Bolt Hole Size inch
0.688 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
1.40 in
Dimension - Strip Length inch
1 1/4
Dimension - Stud Size fraction
5/8
Dimension - Z (inch)
0.67 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
313.1 (775/#24) DLO
Conductor - Copper Flex G Size
300 kcmil
Conductor - Copper Flex H Size
300 kcmil
Conductor - Copper Flex I Size
300 kcmil
Conductor - Copper Flex K Size
300 kcmil
Conductor - Copper Flex M Size
300 kcmil
Conductor - Copper Str Navy Size
400 (27)
Conductor - Copper Str Size Range
400 kcmil
Conductor - Material
COPPER
Conductor Type
CODE
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
6