
Brand: Burndy
Catalog ID: YA32LNT516FX
Application
Wire Termination
Catalog Number
YA32LNT516FX
Color Code
Red
Die Index
18
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Trade Name
HYLUG™
UPC
781810415962
UPC 14 Digit GTIN
00781810415962
Dimension - B Length fraction
1-3/16 in
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.70 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.95 in
Dimension - Pad Width inch
0.96 in
Dimension - Strip Length inch
1-1/4
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Dimension - Z (inch)
0.36 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
313 KCMIL
Conductor - Copper DLO Size Range
313 kcmil
Conductor - Copper Flex G Size
300 KCMIL
Conductor - Copper Flex G Size Range
300 kcmil
Conductor - Copper Flex H Size
300 KCMIL
Conductor - Copper Flex H Size Range
300 kcmil
Conductor - Copper Flex I Size
300 KCMIL
Conductor - Copper Flex I Size Range
300 kcmil
Conductor - Copper Flex K Size
300 KCMIL
Conductor - Copper Flex K Size Range
300 kcmil
Conductor - Copper Flex M Size
300 KCMIL
Conductor - Copper Flex M Size Range
300 kcmil
Conductor - Copper Str Size Range
300 kcmil
Conductor - Material
COPPER
Conductor Type
FLEX
Wire Size
300 KCMIL
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
50
Pallet Quantity
11100