HUBBELL CANADA
Image of YA36 YA36, 600 kcmil, CU, 1 Hole, 5/8 Stud, Long Barrel

YA36, 600 kcmil, CU, 1 Hole, 5/8 Stud, Long Barrel

Brand: Burndy

Catalog ID: YA36

600 kcmil CU, One Hole, 5/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GREEN Color Code, 22 or 472 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA36

Color Code

Green

Connector Type

LONG BARREL

Die Index

22

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810521151

UPC 14 Digit GTIN

00781810521151

Dimensions

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69 in

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

124 mm

Dimension - Length Overall inch

4.90 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.74 in

Dimension - Strip Length inch

2-3/4

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.67 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

600 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Pallet Quantity

2900