HUBBELL CANADA
YA362N, 600 kcmil, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Long Barrel
Image of YA362N YA362N, 600 kcmil, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Long Barrel

YA362N, 600 kcmil, CU, 2 Hole, 1/2 Stud, 1-3/4 IN Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA362N

600 kcmil CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 22 or 472 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA362N

Color Code

Green

Connector Type

LONG BARREL

Die Index

22

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810521526

UPC 14 Digit GTIN

00781810521526

Dimensions

Dimension - B Length fraction

2-11/16 in

Dimension - B Length inch

2.69 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

167 mm

Dimension - Length Overall inch

6.59 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.74 in

Dimension - Strip Length inch

2-3/4

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.64 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

600 KCMIL

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

24

Pallet Quantity

768