HUBBELL CANADA
Image of YA36L YA36L, Compression Terminal, 600 kcmil Cu, 1-Hole, 5/8" Stud, Standard Barrel

YA36L, Compression Terminal, 600 kcmil Cu, 1-Hole, 5/8" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YA36L

600 kcmil CU, One Hole, 5/8 Stud Size, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA 90° Up to 35kV, GREEN Color Code, 22 or 472 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA36L

Color Code

Green

Die Index

22

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810521601

UPC 14 Digit GTIN

00781810521601

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.33 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.19 in

Dimension - Pad Width inch

1.74 in

Dimension - Strip Length inch

1-3/4

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

6