HUBBELL CANADA
Image of YA38L2NTCFX90 YA38L2NTCFX90, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel, 90 Degree

YA38L2NTCFX90, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA38L2NTCFX90

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA38L2NTCFX90

Color Code

Pink

Die Index

L99

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810021361

UPC 14 Digit GTIN

00781810021361

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height inch

2.80 in

Dimension - Height mm

71.1 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

1-7/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.65 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

500 kcmil

Conductor - Copper Flex M Size Range

500 kcmil

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Pallet Quantity

2220