
Brand: Burndy
Catalog ID: YA38LNT12FX
Application
Wire Termination
Catalog Number
YA38LNT12FX
Color Code
Pink
Die Index
L99
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Sub Brand
TERMINALS, HYLUG
Trade Name
HYLUG™
Type
YAV-L-NTFX
UPC
781810137468
UPC 14 Digit GTIN
00781810137468
Dimension - B Length fraction
1-7/16 in
Dimension - Bolt Hole Size inch
0.52 in
Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5
Dimension - D inch
1.08 in
Dimension - Hole Size fraction
1/2
Dimension - Hole Size inch
0.53
Dimension - Hole Size mm
13.5 mm
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
1.25 in
Dimension - Pad Width inch
1.63 in
Dimension - Strip Length inch
1-7/16
Dimension - Stud Size fraction
1/2
Dimension - Stud Size inch
1/2
Dimension - Z (inch)
0.55 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
535 KCMIL
Conductor - Copper DLO Size Range
535 kcmil
Conductor - Copper Flex G Size
550 KCMIL
Conductor - Copper Flex G Size Range
550 kcmil
Conductor - Copper Flex H Size
500-550 KCMIL
Conductor - Copper Flex H Size Range
500 / 550 kcmil
Conductor - Copper Flex I Size
500-550 KCMIL
Conductor - Copper Flex I Size Range
500 / 550 kcmil
Conductor - Copper Flex K Size
500 KCMIL
Conductor - Copper Flex K Size Range
500 kcmil
Conductor - Copper Flex M Size
500 kcmil
Conductor - Copper Flex M Size Range
500 kcmil
Conductor - Copper Str Size Range
500 / 550 kcmil
Conductor - Material
COPPER
Conductor Type
FLEX
Wire Size
500-550 KCMIL
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
25
Pallet Quantity
3700