HUBBELL CANADA
Image of YA38TC58FXB YA38TC58FXB, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 1-Hole, 5/8" Stud, Long Barrel

YA38TC58FXB, Compression Terminal, 500 kcmil H,I,K, 550 kcmil G,H,I, 535 DLO, Cu, 1-Hole, 5/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA38TC58FXB

500 kcmil H,I,K / 550 kcmil G,H,I,535 DLO CU, One Hole, 5/8 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Pink Color Code, L99 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA38TC58FXB

Color Code

Pink

Die Index

L99

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810039878

UPC 14 Digit GTIN

00781810039878

Dimensions

Dimension - B Length fraction

3-1/16 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.69 in

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.84 in

Dimension - Strip Length inch

3-3/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

535 KCMIL

Conductor - Copper DLO Size Range

535 kcmil

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex G Size Range

550 kcmil

Conductor - Copper Flex H Size

500-550 KCMIL

Conductor - Copper Flex H Size Range

500 / 550 kcmil

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex I Size Range

500 / 550 kcmil

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Flex K Size Range

500 kcmil

Conductor - Copper Flex M Size

535.3

Conductor - Copper Flex M Size Range

535.3

Conductor - Copper Str Size Range

500 / 550 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

500-550 KCMIL

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

6