HUBBELL CANADA
Image of YA392NT58 YA392NT58, Compression Terminal, 750 kcmil CU, 2-Hole, 5/8" Stud, 1-3/4" Spacing, Long Barel, Narrow Tongue

YA392NT58, Compression Terminal, 750 kcmil CU, 2-Hole, 5/8" Stud, 1-3/4" Spacing, Long Barel, Narrow Tongue

Brand: Burndy

Catalog ID: YA392NT58

750 kcmil CU, Two Hole, 5/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA392NT58

Color Code

Black

Die Index

24

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Trade Name

HYLUG™

UPC

781810507315

UPC 14 Digit GTIN

00781810507315

Dimensions

Dimension - B Length fraction

2-7/8 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

3.08 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69

Dimension - Hole Size mm

17.5 mm

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.30 in

Dimension - Strip Length inch

2-15/16

Dimension - Stud Size fraction

5/8

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

25

Pallet Quantity

3000