HUBBELL CANADA
Image of YA39L2NTCFX YA39L2NTCFX, Compression Terminal, 600 kcmil G,H,I,K, 1470/24 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel

YA39L2NTCFX, Compression Terminal, 600 kcmil G,H,I,K, 1470/24 DLO, Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing, Standard Barrel

Brand: Burndy

Catalog ID: YA39L2NTCFX

600 kcmil G,H,I,K, 1470/24 DLO CU, Two Hole, 1/2 Stud Size, 1-3/4 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA39L2NTCFX

Color Code

Purple

Connector Type

STANDARD BARREL

Die Index

23

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810147290

UPC 14 Digit GTIN

00781810147290

Dimensions

Dimension - B Length fraction

1-7/16 in

Dimension - B Length inch

1.42 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.36 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.30 in

Dimension - Pad Width inch

1.91 in

Dimension - Strip Length inch

1-3/8

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.65 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

600 KCMIL

Conductor - Copper DLO Size Range

1470/24

Conductor - Copper Flex G Size

600 KCMIL

Conductor - Copper Flex G Size Range

600 kcmil

Conductor - Copper Flex H Size

600 KCMIL

Conductor - Copper Flex H Size Range

600 kcmil

Conductor - Copper Flex I Run

600 KCMIL

Conductor - Copper Flex I Size

600 kcmil

Conductor - Copper Flex I Size Range

600 kcmil

Conductor - Copper Flex K Size

600 KCMIL

Conductor - Copper Flex K Size Range

600 kcmil

Conductor - Copper Flex M Size

600 kcmil

Conductor - Copper Flex M Size Range

600 kcmil

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Size

600 KCMIL

Conductor Type

FLEX

Wire Size

600 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10

Pallet Quantity

2960