HUBBELL CANADA
Image of YA3C2TC14 YA3C2TC14, Compression Terminal, 3 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel

YA3C2TC14, Compression Terminal, 3 AWG Cu, 2-Hole, 1/4" Stud, 5/8" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA3C2TC14

3 AWG CU, Two Hole, 1/4 Stud Size, 5/8 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, White Color Code, 9 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA3C2TC14

Color Code

White

Die Index

9

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810136379

UPC 14 Digit GTIN

00781810136379

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Pad Width inch

0.55 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Str Navy Size

50 (19) Navy

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50