HUBBELL CANADA
Image of YA40TC58FXB YA40TC58FXB, Compression Terminal, 650 kcmil G, 646 DLO, Cu,1-Hole, 5/8" Stud, Long Barrel

YA40TC58FXB, Compression Terminal, 650 kcmil G, 646 DLO, Cu,1-Hole, 5/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA40TC58FXB

650 kcmil G, 646 DLO CU, One Hole, 5/8 Stud Size, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 24 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA40TC58FXB

Color Code

Black

Connector Type

LONG BARREL

Die Index

24

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810053928

UPC 14 Digit GTIN

00781810053928

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

3.24 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69 in

Dimension - Hole Size mm

17.5 mm

Dimension - L Length Overall mm

140 mm

Dimension - Length Overall inch

5.53 in

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.38 in

Dimension - Pad Width inch

1.98 in

Dimension - Strip Length inch

3-5/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Thread Size

5/8 in

Dimension - Z (inch)

0.67 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

646 KCMIL

Conductor - Copper DLO Size Range

646 kcmil

Conductor - Copper Flex G Size

650 KCMIL

Conductor - Copper Flex G Size Range

650 kcmil

Conductor - Copper Str Size

650 KCMIL

Conductor - Copper Str Size Range

650 kcmil

Conductor - Material

COPPER

Conductor Size

650 KCMIL

Conductor Type

FLEX

Wire Size

650 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

6

Pallet Quantity

2088