HUBBELL CANADA
Image of YA442TC38FXB YA442TC38FXB, Compression Terminal, 750 kcmil G,H, 777 DLO, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YA442TC38FXB, Compression Terminal, 750 kcmil G,H, 777 DLO, Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA442TC38FXB

750 kcmil G,H,777 DLO CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel, Bell End, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, L115 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA442TC38FXB

Color Code

Yellow

Die Index

L115

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810049846

UPC 14 Digit GTIN

00781810049846

Dimensions

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.92 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.50 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

2.19 in

Dimension - Strip Length inch

3-7/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

777 KCMIL

Conductor - Copper DLO Size Range

777 kcmil

Conductor - Copper Flex G Size

750 KCMIL

Conductor - Copper Flex G Size Range

750 kcmil

Conductor - Copper Flex H Size

750 KCMIL

Conductor - Copper Flex H Size Range

750 kcmil

Conductor - Copper Flex I Size

750 KCMIL

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Wire Size

750 KCMIL

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

3