
Brand: Burndy
Catalog ID: YA44LB
Application
Wire Termination
Catalog Number
YA44LB
Color Code
White
Die Index
1032
EU RoHS Indicator
Yes
Feature - Barrel Style
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Straight
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810523261
UPC 14 Digit GTIN
00781810523261
Dimension - Bolt Hole Size inch
5/8 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.63
Dimension - Hole Size fraction
5/8
Dimension - Hole Size inch
0.69
Dimension - Hole Size mm
17.5 mm
Dimension - N inch
0.66 in
Dimension - Outside Diameter inch
1.49 in
Dimension - Pad Width inch
2.18 in
Dimension - Strip Length inch
1-15/16
Dimension - Stud Size fraction
5/8
Dimension - Stud Size inch
5/8 in
Dimension - Thread Size
5/8 in
Dimension - Z (inch)
1.34 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
777 KCMIL
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex K Size
600
Conductor - Copper Solid Size
1000 kcmil
Conductor - Copper Str Size Range
1000 kcmil
Conductor - Material
COPPER
Conductor Type
FLEX
Wire Size
750 KCMIL
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
5