HUBBELL CANADA
YA464NU, Compression Terminal, 1500 kcmil Cu, Undrilled, Long Barrel

YA464NU, Compression Terminal, 1500 kcmil Cu, Undrilled, Long Barrel

Brand: Burndy

Catalog ID: YA464NU

Cu Tubing Compression Terminal, W/ InspWindow,1500 Kcmil, Undrilled, Uninsulated, Long barrel

General

Application

Wire Termination

Catalog Number

YA464NU

Color Code

Green

Die Index

31

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

Copper

Physical Attribute - Number of Holes

0

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810139639

UPC 14 Digit GTIN

00781810139639

Dimensions

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

3.00 in

Dimension - Strip Length inch

3-1/4

Dimension - Stud Size inch

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

1500 kcmil

Conductor - Material

Copper

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

0

Logistics

Carton Quantity

3

Pallet Quantity

882