HUBBELL CANADA
Image of YA46TC58FXB YA46TC58FXB, Compression Terminal, 1111 Flex, 1-Hole, 5/8" Stud, Long Barrel

YA46TC58FXB, Compression Terminal, 1111 Flex, 1-Hole, 5/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA46TC58FXB

Copper Compression Lug, 1 Hole w/o Inspection Window, 1111 Flex, 5/8" Stud, Long Barrel, Belled End, Tin Plated.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA46TC58FXB

Color Code

Yellow

Die Index

29

Feature - Barrel Style

Belled

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810086261

UPC 14 Digit GTIN

00781810086261

Dimensions

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69 in

Dimension - Hole Size mm

17.5 mm

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.98 in

Dimension - Pad Width inch

2.69 in

Dimension - Strip Length inch

3-11/16

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8

Dimension - Thread Size

5/8 in

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1111 KCMIL

Conductor - Copper DLO Size Range

1111 kcmil

Conductor - Copper Flex G Size

1111 KCMIL

Conductor - Copper Flex H Size

1111 KCMIL

Conductor - Copper Flex I Size

1111 KCMIL

Conductor - Copper Flex K Size

1111

Conductor - Copper Flex M Size

1111

Conductor - Copper Flex M Size Range

1111

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Material

COPPER

Conductor Type

FLEX

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

3

Pallet Quantity

1176