HUBBELL CANADA
Image of YA4C2TC38 YA4C2TC38, Compression Terminal, #4 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YA4C2TC38, Compression Terminal, #4 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA4C2TC38

4 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Gray Color Code, 8 or 346 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA4C2TC38

Color Code

Gray

Die Index

8

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810019146

UPC 14 Digit GTIN

00781810019146

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.84 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.40 in

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50