HUBBELL CANADA
Image of YA4CL90 YA4CL90, Compression Terminal, #4 AWG Cu, 1-Hole, 1/4" Stud, Standard Barrel, 90 Degree

YA4CL90, Compression Terminal, #4 AWG Cu, 1-Hole, 1/4" Stud, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YA4CL90

Cu Tubing HYLUG™, 1 Hole with Inspection Window, #4 AWG Code, 40 Navy, 600V-35kV, 1/4" stud, 8 or 346 index, Gray, 90 Degree Bend.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA4CL90

Color

Color Code

Gray

Die Index

8

EU RoHS Indicator

Yes

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019603

UPC 14 Digit GTIN

00781810019603

Dimensions

Dimension - B Length fraction

13/16 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.58 in

Dimension - Height inch

1.22 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.34 in

Dimension - Pad Width inch

0.50 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

46400