HUBBELL CANADA
YA4CTC38, Cu Compression, 1-Hole, 3/8" Stud, Long Barrel, 4 AWG
Image of YA4CTC38 YA4CTC38, Cu Compression, 1-Hole, 3/8" Stud, Long Barrel, 4 AWG

YA4CTC38, Cu Compression, 1-Hole, 3/8" Stud, Long Barrel, 4 AWG

Brand: Burndy

Catalog ID: YA4CTC38

4 AWG CU, One Hole, 3/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,GRAY Color Code, 8 or 346 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA4CTC38

Color Code

Gray

Connector Type

LONG BARREL

Die Index

8

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Straight

Plated

Y

Plating Type

Electro-Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Long Barrel, Electro-Tin Plated

UPC

781810270455

UPC 14 Digit GTIN

00781810270455

Dimensions

Dimension - B Length inch

1.12

Dimension - Bolt Hole Size inch

0.4

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.4

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

57

Dimension - Length Overall inch

2.25

Dimension - N inch

0.41

Dimension - Outside Diameter inch

0.34

Dimension - Pad Width inch

0.58

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.42

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

4 AWG

Conductor - Copper Str Navy Size

40 (19) Navy

Conductor - Copper Str Navy Size Range

40 (19) Navy

Conductor - Copper Str Size

4 AWG

Conductor - Copper Str Size Range

4 AWG

Conductor - Material

COPPER

Conductor Size

4 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50