HUBBELL CANADA
Image of YA6C2TC38E6 YA6C2TC38E6, Compression Terminal, #6 AWG Cu, 2-Hole, 3/8" Stud, 7/8" Spacing, Long Barrel

YA6C2TC38E6, Compression Terminal, #6 AWG Cu, 2-Hole, 3/8" Stud, 7/8" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA6C2TC38E6

6 AWG CU, Two Hole, 3/8 Stud Size, 7/8 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 7 or 374 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA6C2TC38E6

Color Code

Blue

Die Index

7

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810140673

UPC 14 Digit GTIN

00781810140673

Dimensions

Dimension - Bolt Hole Size inch

0.41

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41

Dimension - Outside Diameter inch

0.29

Dimension - Pad Width inch

0.58

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Navy Size Range

30 (19) Navy

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50