HUBBELL CANADA
Image of YA6C2TC38SL YA6C2TC38SL, Compression Terminal, #6 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing Slotted, Long Barrel

YA6C2TC38SL, Compression Terminal, #6 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing Slotted, Long Barrel

Brand: Burndy

Catalog ID: YA6C2TC38SL

Copper Two Hole HYLUG™ - Long Barrel ,6 AWG,3/8" Bolt Hole with 1" Spacing,Tin Plated,Color: Blue,Die Index: 7.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

General

Application

Wire Termination

Catalog Number

YA6C2TC38SL

Color Code

Blue

Die Index

7

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Straight

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810237311

UPC 14 Digit GTIN

00781810237311

Dimensions

Dimension - Bolt Hole Size inch

0.4

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.4

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41

Dimension - Outside Diameter inch

0.29

Dimension - Pad Width inch

0.58

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.43 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Solid Size

6 AWG

Conductor - Copper Str Navy Size

30 (19) Navy

Conductor - Copper Str Navy Size Range

30 (19) Navy

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

50