HUBBELL CANADA
YA8C2TC38, Compression Terminal, #8 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel
Image of YA8C2TC38 YA8C2TC38, Compression Terminal, #8 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

YA8C2TC38, Compression Terminal, #8 AWG Cu, 2-Hole, 3/8" Stud, 1" Spacing, Long Barrel

Brand: Burndy

Catalog ID: YA8C2TC38

8 AWG CU, Two Hole, 3/8 Stud Size, 1 Hole Spacing, Long Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA8C2TC38

Color Code

Red

Connector Type

LONG BARREL

Die Index

49

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810019719

UPC 14 Digit GTIN

00781810019719

Dimensions

Dimension - B Length inch

0.81 in

Dimension - Bolt Hole Size inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

1.84 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41 in

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

73 mm

Dimension - Length Overall inch

2.89 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8

Dimension - Z (inch)

0.43 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Solid Size Range

8 AWG

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Navy Size Range

23 (7) Navy

Conductor - Copper Str Size

"8 AWG"

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Size

8 AWG

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100

Pallet Quantity

96000