HUBBELL CANADA
Image of YA8CL45 YA8CL45, Compression Terminal, #8 AWG Cu, 23 Navy, 1-Hole, #8-10 Stud, Standard Barrel, 45 Degree

YA8CL45, Compression Terminal, #8 AWG Cu, 23 Navy, 1-Hole, #8-10 Stud, Standard Barrel, 45 Degree

Brand: Burndy

Catalog ID: YA8CL45

Copper HYLUG™, Single Hole W/ Insp Window, #8 AWG, 23 Navy, 600 V-35 kV, #8 #10 Stud, Red, 49 Index, Electro-Tin plated, 45 Degree Bend.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Standard barrel length is recommended for installations with limited space availability
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YA8CL45

Color Code

Red

Die Index

49

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810019177

UPC 14 Digit GTIN

00781810019177

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

0.49 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - N inch

0.22 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.27 in

Physical Attribute - Tongue Angle

45 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Solid Size Range

6 AWG

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Navy Size Range

23 (7) Navy

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50