HUBBELL CANADA
Image of YA8CTC10 YA8CTC10, Compression Terminal, #8 AWG Cu, 1-Hole, #10 Stud, Long Barrel

YA8CTC10, Compression Terminal, #8 AWG Cu, 1-Hole, #10 Stud, Long Barrel

Brand: Burndy

Catalog ID: YA8CTC10

8 AWG CU, One Hole, #10 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,RED Color Code, 49 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA8CTC10

Color Code

Red

Die Index

49

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810019078

UPC 14 Digit GTIN

00781810019078

Dimensions

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

0.52 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5.3 mm

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

7/8

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.27 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size

6 Sol-8 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100