HUBBELL CANADA
Image of YAAKIT2 YAAKIT2, Transformer Lug Kit

YAAKIT2, Transformer Lug Kit

Brand: Burndy

Catalog ID: YAAKIT2

Transformer Lug Kit, 2/0 AWG-300 kcmil

General

Application

Wire Termination

Catalog Number

YAAKIT2

Color Code

Blue

Die Index

470

Feature - Barrel Type

Standard

Finish Type

Material

ALUMINUM

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Temperature Rating

194

Trade Name

HYLUG™

UPC

781810033487

UPC 14 Digit GTIN

00781810033487

Dimensions

Dimension - D inch

1.37 in

Dimension - Hole Size inch

0.28 in

Dimension - Hole Size mm

7 mm

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.01 in

Dimension - Pad Width inch

1.38 in

Dimension - Z (inch)

0.74 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil

Conductor - AL Str Size Range

2/0 AWG - 300 kcmil

Conductor - Copper Str Size Range

2/0 AWG - 300 kcmil

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1

Package Contents

(8) YA30-7;(8) 1/2-20 x 3/4 in, (8) 1/4-20x2 in HEB Bolt;(16) 1/4-20 HN Nut;Captive to Nut

Pallet Quantity

464