HUBBELL CANADA
Image of YAB6CCG15 YAB6CCG15, Compression Terminal, #6 AWG, M8 Stud
Discontinued

YAB6CCG15, Compression Terminal, #6 AWG, M8 Stud

Brand: Burndy

Catalog ID: YAB6CCG15

Cast Lug; AWG#6; M8 STUD.

General

Application

Wire Termination

Catalog Number

YAB6CCG15

Color Code

Blue

Die Index

7

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810468326

UPC 14 Digit GTIN

00781810468326

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.88 in

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.44 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.88 in

Dimension - Strip Length inch

1-1/8

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.44 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

6 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

No

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1