HUBBELL CANADA
Image of YAD1010 YAD1010, Uninsulated Ring Terminal For 12 - 10 AWG

YAD1010, Uninsulated Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAD1010

Uninsulated Ring Terminal For 12 - 10 AWG.

YAD1010.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For control wiring and other standard duty applications

Catalog Number

YAD1010

EU RoHS Indicator

Yes

Material

Copper

Sub Brand

HYLUG

Type

Ring Tongue

UPC

781810806388

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1000

Pallet Quantity

99999