HUBBELL CANADA
TF

YAD106F, Uninsulated Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAD106F

Uninsulated Fork Terminal For 12 - 10 AWG.

YAD106F.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power after crimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hole for an easy visual check of wire insertion
  • Long nect terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Use in compression connections

Catalog Number

YAD106F

EU RoHS Indicator

Yes

Material

Copper

Sub Brand

HYLUG

Type

Fork Tongue

UPC

781810806357

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500