HUBBELL CANADA
Image of YAD1410 YAD1410, Uninsulated Ring Terminal For 20 - 14 AWG, 1-Hole, #8-10 Stud

YAD1410, Uninsulated Ring Terminal For 20 - 14 AWG, 1-Hole, #8-10 Stud

Brand: Burndy

Catalog ID: YAD1410

Uninsulated Ring Terminal For 16 - 14 AWG.

YAD1410.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For control wiring and other standard duty applications

Catalog Number

YAD1410

EU RoHS Indicator

Yes

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810806128

UPC 14 Digit GTIN

00781810806128

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.33 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999