HUBBELL CANADA
Image of YAD186F YAD186F, Uninsulated Fork Terminal For 22 - 18 AWG

YAD186F, Uninsulated Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAD186F

Uninsulated Fork Terminal For 22 - 18 AWG.

YAD186F.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power after crimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hole for an easy visual check of wire insertion
  • Long nect terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Use in compression connections

Catalog Number

YAD186F

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Fork Tongue

UPC

781810806180

UPC 14 Digit GTIN

00781810806180

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - Hole Size fraction

3/20

Dimension - Hole Size inch

0.15 in

Dimension - L Length Overall mm

17 mm

Dimension - Length Overall inch

0.68 in

Dimension - Pad Width inch

0.28 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.25 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

22 AWG ;20 AWG ;18 AWG

Conductor - Copper Solid Size Range

22 AWG-18 AWG

Conductor - Copper Str Size

22 AWG;20 AWG;18 AWG

Conductor - Copper Str Size Range

22 AWG - 18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Solid-Size, CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

2000

Pallet Quantity

99999