HUBBELL CANADA
Image of YAD8CM6E14 YAD8CM6E14, Uninsulated Ring Terminal For 8 AWG, 1-Hole, 1/4" Stud

YAD8CM6E14, Uninsulated Ring Terminal For 8 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAD8CM6E14

Uninsulated Ring Terminal For 8 AWG.

YAD8CM6E14.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimum conductivity reliability and holding power aftercrimping
  • Electro-tin plating to provide durable, long-lasting corrosion resistance
  • Wire range is clearly marked on terminal for easy identification
  • Inspection hold for an easy visual check of wire insertion
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

The YAD uninsulated OEM lug terminal is constructed of electrolytic copper

Catalog Number

YAD8CM6E14

EU RoHS Indicator

No

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Tongue Type

Ring

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810548967

UPC 14 Digit GTIN

00781810548967

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size inch

0.26 in

Dimension - Outside Diameter inch

0.26 in

Dimension - Pad Width inch

0.43 in

Dimension - Strip Length inch

3/8

Dimension - Stud Size inch

1/4

Electrical Ratings

Voltage - Maximum

35 kV

Conductor Related

Conductor Type

  • CU C Str-Size
  • CU C Flex-Size

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

NC

UL Listed

No

Logistics

Carton Quantity

2500