HUBBELL CANADA
Image of YAE12N14 YAE12N14, Nylon Ring Terminal For 14 - 12 AWG

YAE12N14, Nylon Ring Terminal For 14 - 12 AWG

Brand: Burndy

Catalog ID: YAE12N14

Nylon Ring Terminal For 14 - 12 AWG.

YAE12N14.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Catalog Number

YAE12N14

Color Code

Green

Feature - Barrel Type

Standard

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring Terminal

Temperature Rating

105° C

Trade Name

INSULUG™

UPC

781810550502

UPC 14 Digit GTIN

00781810550502

Dimensions

Dimension - Bolt Size fraction

#4 - #6

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

21/64 in

Dimension - Stud Size inch

#4 - #6

Dimension - Z (inch)

0.286 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

14 AWG - 12 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105° C

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Packaging Type

Bulk

Pallet Quantity

99999