HUBBELL CANADA
Image of YAE14N1BOX YAE14N1BOX, Nylon Ring Terminal For 16 - 14 AWG

YAE14N1BOX, Nylon Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAE14N1BOX

Nylon Ring Terminal For 16 - 14 AWG.

YAE14N1BOX.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

For Use On: 600 Volts Maximum, 105 Deg C Maximum

Catalog Number

YAE14N1BOX

Color Code

Blue

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Temperature Rating

105°C

Trade Name

INSULUG™

Type

YAE-N

UPC

781810563106

UPC 14 Digit GTIN

00781810563106

Dimensions

Dimension - Bolt Size fraction

#6 - #8

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.28 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Aircraft Size

AN 16;AN 14

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105°C

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999