HUBBELL CANADA
Image of YAE18N3 YAE18N3, Nylon Ring Terminal For 22 - 18 AWG

YAE18N3, Nylon Ring Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAE18N3

Nylon Ring Terminal For 22 - 18 AWG.

YAE18N3.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

For use on copper compression connections

Catalog Number

YAE18N3

Color Code

Red

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-N

UPC

781810804230

UPC 14 Digit GTIN

00781810804230

Dimensions

Cable Insulation Diameter Maximum

0.125 in

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size fraction

1/3

Dimension - Hole Size inch

0.33 in

Dimension - N inch

0.23 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

5/16 in

Dimension - Width inch

0.07 in

Dimension - Z (inch)

0.40 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

22 AWG - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999