HUBBELL CANADA
Image of YAE18Z3BOX YAE18Z3BOX, Nylon Flanged Fork Terminal For 22 - 18 AWG

YAE18Z3BOX, Nylon Flanged Fork Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAE18Z3BOX

Nylon Flanged Fork Terminal For 22 - 18 AWG.

YAE18Z3BOX.

  • Flange fork tongue design allows fast installation as screw only has to be loosened for termination
  • The flanges on the end of the fork terminal aid in preventing a slightly loose terminal from becoming fully disconnected from the screw
  • Flanges make re-securing a loose terminal easier

General

Application

Power Connector

Catalog Number

YAE18Z3BOX

Color Code

Red

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Flanged Fork

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-Z, Flanged

UPC

781810564707

UPC 14 Digit GTIN

00781810564707

Dimensions

Dimension - B Length fraction

4/25 in

Dimension - Bolt Size fraction

#6 - #8

Dimension - D inch

0.02 in

Dimension - Hole Size fraction

8/47

Dimension - Hole Size inch

0.17 in

Dimension - N inch

0.2 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

3/16 in

Dimension - Stud Size inch

#6;#8

Dimension - Z (inch)

0.28 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN22 - AN16

Conductor - Copper Str Size Range

22 AWG - 16 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

  • UL486
  • Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Minimum Pack Quantity

10000

Pallet Quantity

99999