HUBBELL CANADA
Image of YAE22G16 YAE22G16, Nylon Ring Terminal For 26 - 20 AWG

YAE22G16, Nylon Ring Terminal For 26 - 20 AWG

Brand: Burndy

Catalog ID: YAE22G16

Nylon Ring Terminal For 26 - 20 AWG.

YAE22G16.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulation
  • Brazed seam for a strong, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability, and holding power
  • Smooth funnel entry for easy wire insertion

General

Application

Types YAE-G and YAE-N terminals are rated 105 Deg C and meet military standard AS25036 Class 2 and SAE-AS7928 requirements

Catalog Number

YAE22G16

Color Code

Amber

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAE-G

UPC

781810804001

UPC 14 Digit GTIN

00781810804001

Dimensions

Dimension - Bolt Size fraction

#4

Dimension - Height inch

0.18 in

Dimension - Hole Size fraction

3/25

Dimension - Hole Size inch

0.12 in

Dimension - N inch

0.12 in

Dimension - Strip Length inch

5/32 in

Dimension - Stud Size inch

#4

Dimension - Z (inch)

0.22 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 26;AN 22;AN 20

Conductor - Copper Str Size Range

26 AWG - 20 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999