HUBBELL CANADA
Image of YAE22N65F YAE22N65F, Nylon Fork Terminal For 26 - 20 AWG

YAE22N65F, Nylon Fork Terminal For 26 - 20 AWG

Brand: Burndy

Catalog ID: YAE22N65F

Nylon Fork Terminal For 26 - 20 AWG.

YAE22N65F.

  • Multi-finger insulation grip provides superior insulation holding characteristics, especially on EPR and other elastic-type insulations
  • Brazed seam provides a stronger, more durable termination
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance, and ductility for excellent crimp forming properties
  • Deep V groove, inner barrel serrations for optimum conductivity, reliability and holding power
  • Smooth funnen entry for easy wire insertion

General

Catalog Number

YAE22N65F

Color Code

Amber

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Trade Name

INSULUG™

UPC

781810027349

UPC 14 Digit GTIN

00781810027349

Dimensions

Dimension - B Length fraction

10/91 in

Dimension - Bolt Size fraction

#2

Dimension - Hole Size fraction

1/11

Dimension - Hole Size inch

0.09 in

Dimension - N inch

0.09 in

Dimension - Pad Width inch

0.18 in

Dimension - Strip Length inch

5/32 in

Dimension - Stud Size inch

#2

Dimension - Z (inch)

0.23 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 26;AN 22;AN 20

Conductor - Copper Str Size Range

24 AWG - 20 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Industry Standard(s)

Military Specified (Mil-Spec)

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Packaging Type

Bulk

Pallet Quantity

99999