HUBBELL CANADA
Image of YAEBAF25NTN YAEBAF25NTN, Cu T-Type Battery Post Connector Terminal, 1/0 AWG, Negative

YAEBAF25NTN, Cu T-Type Battery Post Connector Terminal, 1/0 AWG, Negative

Brand: Burndy

Catalog ID: YAEBAF25NTN

Cu T Type Battery Post Connector Terminal, 1/0 AWG, 2.36" L, 1.89" W, Black.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAF25NTN

Color Code

Pink

Die Index

12

Finish Type

Installation Torque Recommended in-lb

72 LBS/in

Material

COPPER

Temperature Rating

194

Trade Name

HYDENT™

Type

OEM Terminals

UPC

781810562437

UPC 14 Digit GTIN

00781810562437

Dimensions

Dimension - Diameter Min Size inch

0.46 in

Dimension - Strip Length inch

1-9/32

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Compact Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

100