
Brand: Burndy
Catalog ID: YAEBAF25NTNOEM
Application
Battery Post Terminal
Catalog Number
YAEBAF25NTNOEM
Color Code
Pink
Die Index
12
Finish Type
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Temperature Rating
194
Trade Name
HYDENT™
Type
OEM Terminals
UPC
781810547502
UPC 14 Digit GTIN
00781810547502
Dimension - Inside Diameter inch
0.46 in
Dimension - Outside Diameter inch
0.63 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
1/0 AWG
Conductor - Copper Flex G Size
1/0 AWG
Conductor - Copper Flex H Size
1/0 AWG
Conductor - Copper Flex I Size
1/0 AWG
Conductor - Copper Flex K Size
1/0 AWG
Conductor - Copper Flex M Size
1/0 AWG
Conductor - Copper Str Compact Size
1/0 AWG
Conductor - Copper Str Size Range
1/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
1/0 AWG
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No
Installation Torque Recommended in-lb
72 LBS/in
Temperature Rating
194
Carton Quantity
1