
Brand: Burndy
Catalog ID: YAEBAF26PTNOEM
Application
Battery Post Terminal
Catalog Number
YAEBAF26PTNOEM
Color Code
Black
Die Index
13
Finish Type
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Temperature Rating
194
Trade Name
HYDENT™
Type
OEM Terminals
UPC
781810547557
UPC 14 Digit GTIN
00781810547557
Dimension - Inside Diameter inch
0.5 in
Dimension - Outside Diameter inch
0.68 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
2/0 AWG
Conductor - Copper Flex G Size
2/0 AWG
Conductor - Copper Flex H Size
2/0 AWG
Conductor - Copper Flex I Size
2/0 AWG
Conductor - Copper Flex K Size
2/0 AWG
Conductor - Copper Flex M Size
2/0 AWG
Conductor - Copper Str Compact Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
2/0 AWG
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No
Installation Torque Recommended in-lb
72 LBS/in
Temperature Rating
194
Carton Quantity
100