
Brand: Burndy
Catalog ID: YAEBAF28PTNOEM
Application
Battery Post Terminal
Catalog Number
YAEBAF28PTNOEM
Color Code
Purple
Die Index
15
Finish Type
Installation Torque Recommended in-lb
72 LBS/in
Material
COPPER
Temperature Rating
194
Trade Name
HYDENT™
Type
OEM Terminals
UPC
781810547595
UPC 14 Digit GTIN
00781810547595
Dimension - Inside Diameter inch
0.6 in
Dimension - Outside Diameter inch
0.84 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4/0 AWG
Conductor - Copper Flex G Size
4/0 AWG
Conductor - Copper Flex H Size
4/0 AWG
Conductor - Copper Flex I Size
4/0 AWG
Conductor - Copper Flex K Size
4/0 AWG
Conductor - Copper Flex M Size
4/0 AWG
Conductor - Copper Str Compact Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
4/0 AWG
Standards - RoHS Compliance Status
CM
Standards - RoHS Compliant
Yes
UL Listed
No
Installation Torque Recommended in-lb
72 LBS/in
Temperature Rating
194
Carton Quantity
100