HUBBELL CANADA
Image of YAEBAS2CPTNOEM YAEBAS2CPTNOEM, Straight Style Battery Post Terminal, 2 AWG, Positive

YAEBAS2CPTNOEM, Straight Style Battery Post Terminal, 2 AWG, Positive

Brand: Burndy

Catalog ID: YAEBAS2CPTNOEM

Cu Battery Post Connector Terminal, #2 AWG, Brown, 10 Index, 1-3/32 IN Strip Length, Polarity P.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAS2CPTNOEM

Color Code

Brown

Die Index

10

Finish Type

Installation Torque Recommended in-lb

72 LBS/in

Material

COPPER

Temperature Rating

194

Trade Name

HYDENT™

Type

OEM Terminals

UPC

781810547625

UPC 14 Digit GTIN

00781810547625

Dimensions

Dimension - Inside Diameter inch

0.340 in

Dimension - Outside Diameter inch

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2 AWG

Conductor - Copper Flex G Size

2 AWG

Conductor - Copper Flex H Size

2 AWG

Conductor - Copper Flex I Size

2 AWG

Conductor - Copper Flex K Size

2 AWG

Conductor - Copper Flex M Size

2 AWG

Conductor - Copper Str Compact Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

2 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Logistics

Carton Quantity

200