HUBBELL CANADA
TN-YAES-Yellow_Photo_CYMK

YAES10N14, Nylon Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAES10N14

Nylon Ring Terminal For 16 - 14 AWG.

YAES10N14.

  • Integral one-piece copper barrel / insulation grip and wire strain relief design for improved physical strength characteristics over a multi-piece design
  • Manufactured of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Brazed seam provides a stronger barrel design, minimizes any possible splitting and eliminates folding
  • Deep inner barrel serrations and smooth funnel entry for excellent conductivity and pullout strength values along with easy wire insertion
  • Insulation is locked in place, will not twist off, maintaining proper dielectric values
  • Electro-tin plated for durable, long lasting resistance to corrosion
  • Color-coded and clearly market for quick, easy wire size identification
  • Ring tongue provides a secure termination under the screw head that cannot be removed without complete removal of the screw, allowing two or more terminals to be stacked on a common stud

General

Application

For use on copper compression connections

Catalog Number

YAES10N14

Color Code

Yellow

EU RoHS Indicator

Yes

Feature - Barrel Style

Skived

Insulation

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAES

UPC

781810805077

UPC 14 Digit GTIN

00781810805077

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - G inch

0.4 in

Dimension - Hole Size inch

0.4 in

Dimension - Pad Width inch

0.58 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

3/8

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

500

Pallet Quantity

99999